??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BFO 02-UK-1
HELP_VARIABLE
Company
Balluff
Description
Reflectors, Fibers, Optics
Bill of material
BALLUFF BFO 02-UK-1
VERF
Availability
Available
BC
Order code
BAM00NP
TC
Artikelbezeichnung
BFO 02-UK-1
PX
Product view
46517_00
ICON
TECH
Tech. Details
Tech. Detail
TRAFFIC
Customs number
90029000
DESCRIPT
Description
Principle of operation = Beam deflector BFO, Version = 90° lens, 1 mirror in housing, Use = for photoelectric fiber optics BFO, Dimension = Ø 4 x 4 mm, Material sensing surface = Glass, Sensing surface = Prism, cylindrical, Mounting part = Threads M2.6x0.45
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.